How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| D: | 3.38 | AF: | 0.25 |
| BF: | 0.53 | P: | 2.38 in |
| G: | 2.32 | V: | 2.51 in |
| AA: | 10.25 | AB: | 4.76 |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 2.38 in | AE2: | 0.56 |
| I: | 4.84 in | T: | 1.25 |
| AG: | 5.16 | LQ1: | 6.56 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 25:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.77 |
| Assembly: | YF-1 | Bore Code: | 20 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

