How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| AF: | 0.25 | BF: | 0.53 |
| LQ1: | 6.56 in | LL: | 2.38 in |
| AB: | 4.76 | V: | 2.51 in |
| AG: | 5.16 | H: | 0.53 in |
| AJ: | 7.25 | P: | 2.38 in |
| I: | 4.84 in | AA: | 10.25 |
| BD: | 9 | AE2: | 0.56 |
| T: | 1.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Ratio: | 30:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 2.38 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

