How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | AG: | 5.16 |
| D: | 3.38 | AJ: | 7.25 |
| I: | 4.84 in | G: | 2.32 |
| BD: | 9 | AA: | 10.25 |
| BE1: | 0.5 in | AF: | 0.25 |
| BF: | 0.53 | AK: | 8.5 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| H: | 0.53 in | P: | 2.38 in |
| LL: | 2.38 in | AB: | 4.76 |
| V: | 2.51 in | T: | 1.25 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Model Code: | 30YF |
| Assembly: | YF-1 | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

