How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AA: | 10.25 |
| V: | 2.51 in | AF: | 0.25 |
| BE1: | 0.5 in | P: | 2.38 in |
| AG: | 5.16 | H: | 0.53 in |
| I: | 4.84 in | LL: | 2.38 in |
| AK: | 8.5 | AE2: | 0.56 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| LQ1: | 6.56 in | AJ: | 7.25 |
| BD: | 9 | G: | 2.32 |
| AB: | 4.76 | D: | 3.38 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Output RPM: | 43.8 |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input Bore (C Face): | 1.375 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.82 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

