How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 10.25 |
| H: | 0.53 in | G: | 2.32 |
| AG: | 5.16 | P: | 2.38 in |
| D: | 3.38 | I: | 4.84 in |
| LQ1: | 6.56 in | AB: | 4.76 |
| T: | 1.25 | Center Distance (in): | 3 in |
| BD: | 9 | AF: | 0.25 |
| V: | 2.51 in | BF: | 0.53 |
| LL: | 2.38 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 350 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 6.68 |
| Model Code: | 30YF | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

