How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.84 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| P: | 2.38 in | LQ1: | 6.56 in |
| AK: | 8.5 | D: | 3.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | T: | 1.25 |
| BD: | 9 | AA: | 10.25 |
| V: | 2.51 in | LL: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| AF: | 0.25 | AB: | 4.76 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 5:1 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Model Code: | 30YF |
| Bore Code: | 20 | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.68 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output RPM: | 350 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

