How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 4.84 in | AA: | 10.25 |
| AF: | 0.25 | BD: | 9 |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| AB: | 4.76 | AE2: | 0.56 |
| G: | 2.32 | AK: | 8.5 |
| LL: | 2.38 in | H: | 0.53 in |
| T: | 1.25 | P: | 2.38 in |
| D: | 3.38 | V: | 2.51 in |
| AJ: | 7.25 | AG: | 5.16 |
Technical Specifications
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Model Code: | 30YF | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Bore Code: | 20 | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

