How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LQ1: | 6.56 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AA: | 10.25 | D: | 3.38 |
| LL: | 2.38 in | BD: | 9 |
| AG: | 5.16 | I: | 4.84 in |
| AJ: | 7.25 | P: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 4.76 | T: | 1.25 |
| BF: | 0.53 | AE2: | 0.56 |
Technical Specifications
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.54 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Model Code: | 30YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

