How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BD: | 9 |
| AA: | 10.25 | AB: | 4.76 |
| V: | 2.51 in | H: | 0.53 in |
| G: | 2.32 | LL: | 2.38 in |
| P: | 2.38 in | D: | 3.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 1.25 | BF: | 0.53 |
| AG: | 5.16 | LQ1: | 6.56 in |
| AE2: | 0.56 | AF: | 0.25 |
| I: | 4.84 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 210TC |
| Bore Code: | 20 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

