How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| I: | 4.84 in | D: | 3.38 |
| BD: | 9 | AG: | 5.16 |
| H: | 0.53 in | P: | 2.38 in |
| AF: | 0.25 | LL: | 2.38 in |
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 6.56 in | V: | 2.51 in |
| AB: | 4.76 | T: | 1.25 |
| AA: | 10.25 | G: | 2.32 |
Technical Specifications
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Ratio: | 60:1 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 1.28 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

