How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AJ: | 7.25 |
| AF: | 0.25 | T: | 1.25 |
| BD: | 9 | BF: | 0.53 |
| LL: | 2.38 in | AB: | 4.76 |
| AE2: | 0.56 | BE1: | 0.5 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| AA: | 10.25 | H: | 0.53 in |
| V: | 2.51 in | P: | 2.38 in |
| D: | 3.38 | I: | 4.84 in |
| LQ1: | 6.56 in | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 60:1 | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

