How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.25 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.56 |
| P: | 2.38 in | T: | 1.25 |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| AA: | 10.25 | D: | 3.38 |
| V: | 2.51 in | G: | 2.32 |
| AG: | 5.16 | I: | 4.84 in |
| AB: | 4.76 | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3 | Ratio Range: | 60:1 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.28 | Assembly: | YF-1 |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

