How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AF: | 0.25 |
| LQ1: | 6.56 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AB: | 4.76 | V: | 2.51 in |
| G: | 2.32 | D: | 3.38 |
| AJ: | 7.25 | LL: | 2.38 in |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | P: | 2.38 in |
| T: | 1.25 | BF: | 0.53 |
| I: | 4.84 in | AE2: | 0.56 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 6.05 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

