How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| AB: | 4.76 | AK: | 8.5 |
| BD: | 9 | LQ1: | 6.56 in |
| AG: | 5.16 | AE2: | 0.56 |
| AF: | 0.25 | BF: | 0.53 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | D: | 3.38 |
| I: | 4.84 in | AA: | 10.25 |
| H: | 0.53 in | AJ: | 7.25 |
| V: | 2.51 in | T: | 1.25 |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.05 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Bore Code: | 20 |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

