How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | BE1: | 0.5 in |
| I: | 4.84 in | AB: | 4.76 |
| AK: | 8.5 | AF: | 0.25 |
| V: | 2.51 in | BD: | 9 |
| LL: | 2.38 in | G: | 2.32 |
| AJ: | 7.25 | T: | 1.25 |
| BF: | 0.53 | P: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AA: | 10.25 | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Ratio: | 7.5:1 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.05 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 30YF | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

