How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LQ: | 5.69 in |
| AF: | 0.25 | BF: | 0.41 |
| BD: | 5.88 | V: | 2.51 in |
| T: | 1.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| D: | 3.38 | AK: | 4.5 |
| LL: | 2.38 in | G: | 2.32 |
| H: | 0.53 in | I: | 4.84 in |
| AE2: | 0.56 | AA: | 10.25 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.45 |
| Ratio: | 10:1 | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

