Grove Gear 30YF-1-1.250-56C-100-L9
Part #:30YF-1-1.250-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| V: | 2.51 in | BF: | 0.41 |
| LQ: | 5.69 in | AB: | 4.76 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | BE: | 0.38 in |
| D: | 3.38 | LL: | 2.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| G: | 2.32 | P: | 2.38 in |
| T: | 1.25 | AF: | 0.25 |
Technical Specifications
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

