How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| P: | 2.38 in | AB: | 4.76 |
| G: | 2.32 | V: | 2.51 in |
| LQ: | 5.69 in | AF: | 0.25 |
| H: | 0.53 in | AA: | 10.25 |
| I: | 4.84 in | D: | 3.38 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BD: | 5.88 | AE2: | 0.56 |
| T: | 1.25 | AG: | 5.16 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Model Code: | 30YF |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

