How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.32 |
| BF: | 0.41 | AK: | 4.5 |
| T: | 1.25 | AJ: | 5.88 |
| H: | 0.53 in | I: | 4.84 in |
| LL: | 2.38 in | AE2: | 0.56 |
| AA: | 10.25 | LQ: | 5.69 in |
| AG: | 5.16 | P: | 2.38 in |
| AF: | 0.25 | BD: | 5.88 |
| V: | 2.51 in | D: | 3.38 |
| AB: | 4.76 | Center Distance (in): | 3 in |
Technical Specifications
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Output Diameter (in): | 1.25 in | Ratio: | 15:1 |
| Assembly: | YF-1 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Bore Code: | 20 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

