How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| H: | 0.53 in | BD: | 5.88 |
| I: | 4.84 in | D: | 3.38 |
| AE2: | 0.56 | T: | 1.25 |
| P: | 2.38 in | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| LQ: | 5.69 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AG: | 5.16 | AB: | 4.76 |
| LL: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

