How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AJ: | 5.88 |
| D: | 3.38 | AK: | 4.5 |
| AA: | 10.25 | BE: | 0.38 in |
| T: | 1.25 | AB: | 4.76 |
| AF: | 0.25 | LQ: | 5.69 in |
| BD: | 5.88 | AG: | 5.16 |
| LL: | 2.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AE2: | 0.56 | V: | 2.51 in |
| BF: | 0.41 | I: | 4.84 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | 30YF | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Ratio: | 20:1 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

