How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 5.88 |
| V: | 2.51 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1.25 |
| LL: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 | D: | 3.38 |
| AG: | 5.16 | G: | 2.32 |
| AK: | 4.5 | I: | 4.84 in |
| H: | 0.53 in | AF: | 0.25 |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| P: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Model Code: | 30YF |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

