How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| LQ: | 5.69 in | P: | 2.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| BD: | 5.88 | AA: | 10.25 |
| D: | 3.38 | AK: | 4.5 |
| V: | 2.51 in | T: | 1.25 |
| AE2: | 0.56 | G: | 2.32 |
| BE: | 0.38 in | BF: | 0.41 |
| AB: | 4.76 | AF: | 0.25 |
| LL: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Series Code: | OE | Model Code: | 30YF |
| Ratio: | 40:1 | Service Factor: | 1 |
| Bore Code: | 20 | Center Distance (in): | 3 |
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.82 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

