How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.25 |
| AA: | 10.25 | BF: | 0.41 |
| BE: | 0.38 in | G: | 2.32 |
| D: | 3.38 | AF: | 0.25 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| H: | 0.53 in | BD: | 5.88 |
| LQ: | 5.69 in | AG: | 5.16 |
| AE2: | 0.56 | V: | 2.51 in |
| P: | 2.38 in | I: | 4.84 in |
| AK: | 4.5 | AB: | 4.76 |
Technical Specifications
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Series Code: | OE | Ratio Range: | 40:1 |
| Bore Code: | 20 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.82 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

