How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| T: | 1.25 | BE: | 0.38 in |
| BF: | 0.41 | LL: | 2.38 in |
| AB: | 4.76 | D: | 3.38 |
| V: | 2.51 in | AA: | 10.25 |
| AK: | 4.5 | H: | 0.53 in |
| I: | 4.84 in | BD: | 5.88 |
| AF: | 0.25 | G: | 2.32 |
| AJ: | 5.88 | LQ: | 5.69 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
Technical Specifications
| Assembly: | YF-1 | Model Code: | 30YF |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 6.68 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

