Grove Gear 30YF-1-1.250-56C-60-L3
Part #:30YF-1-1.250-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| G: | 2.32 | BF: | 0.41 |
| AB: | 4.76 | V: | 2.51 in |
| T: | 1.25 | P: | 2.38 in |
| AG: | 5.16 | LL: | 2.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| BD: | 5.88 | D: | 3.38 |
| LQ: | 5.69 in | BE: | 0.38 in |
| AA: | 10.25 | I: | 4.84 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Output RPM: | 29.2 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.28 | Output Diameter (in): | 1.25 in |
| Ratio: | 60:1 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

