Grove Gear 30YF-1-1.250-56C-60-L9
Part #:30YF-1-1.250-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AF: | 0.25 |
| G: | 2.32 | I: | 4.84 in |
| AJ: | 5.88 | P: | 2.38 in |
| LL: | 2.38 in | BF: | 0.41 |
| AE2: | 0.56 | LQ: | 5.69 in |
| D: | 3.38 | BD: | 5.88 |
| H: | 0.53 in | T: | 1.25 |
| AK: | 4.5 | V: | 2.51 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AA: | 10.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YF |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

