How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AF: | 0.25 |
| D: | 3.38 | V: | 2.51 in |
| AG: | 5.16 | BE: | 0.38 in |
| LL: | 2.38 in | AA: | 10.25 |
| T: | 1.25 | AE2: | 0.56 |
| BF: | 0.41 | G: | 2.32 |
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| LQ: | 5.69 in | BD: | 5.88 |
| I: | 4.84 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 6.05 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Ratio: | 7.5:1 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

