How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 4.76 |
| P: | 2.38 in | T: | 1.25 |
| LL: | 2.38 in | AG: | 5.16 |
| AE2: | 0.56 | BD: | 5.88 |
| I: | 4.84 in | G: | 2.32 |
| AJ: | 5.88 | LQ: | 5.69 in |
| BF: | 0.41 | AA: | 10.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.625 | Output RPM: | 233 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.05 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

