How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BE: | 0.38 in |
| AE2: | 0.56 | P: | 2.38 in |
| BD: | 5.88 | H: | 0.53 in |
| G: | 2.32 | AA: | 10.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| LQ: | 5.69 in | LL: | 2.38 in |
| I: | 4.84 in | AJ: | 5.88 |
| AB: | 4.76 | BF: | 0.41 |
| AG: | 5.16 | T: | 1.25 |
| AK: | 4.5 | AF: | 0.25 |
Technical Specifications
| Assembly: | YF-1 | Model Code: | 30YF |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.895 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

