How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| LL: | 2.38 in | P: | 2.38 in |
| I: | 4.84 in | G: | 2.32 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| H: | 0.53 in | T: | 1.25 |
| V: | 2.51 in | LQ: | 5.69 in |
| AE2: | 0.56 | AF: | 0.25 |
| AA: | 10.25 | BF: | 0.41 |
| AB: | 4.76 | AG: | 5.16 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Assembly: | YF-1 | Bore Code: | 20 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.895 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

