How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 4.5 |
| BD: | 5.88 | AA: | 10.25 |
| AF: | 0.25 | BF: | 0.41 |
| AG: | 5.16 | I: | 4.84 in |
| P: | 2.38 in | LQ: | 5.69 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AB: | 4.76 | BE: | 0.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| H: | 0.53 in | T: | 1.438 |
| G: | 2.32 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

