How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | LQ: | 5.69 in |
| BE: | 0.38 in | I: | 4.84 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| P: | 2.38 in | AK: | 4.5 |
| H: | 0.53 in | G: | 2.32 |
| AB: | 4.76 | AE2: | 0.56 |
| D: | 3.38 | V: | 2.51 in |
| AJ: | 5.88 | AG: | 5.16 |
| T: | 1.438 | AF: | 0.25 |
| LL: | 2.38 in | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 5.45 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Assembly: | YF-1 |
| Service Factor: | 1 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

