How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.25 |
| V: | 2.51 in | D: | 3.38 |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| BE: | 0.38 in | I: | 4.84 in |
| AG: | 5.16 | AJ: | 5.88 |
| G: | 2.32 | LL: | 2.38 in |
| AB: | 4.76 | H: | 0.53 in |
| AE2: | 0.56 | AK: | 4.5 |
| P: | 2.38 in | AA: | 10.25 |
| BF: | 0.41 | T: | 1.438 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Bore Code: | 23 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Gear Type: | Worm |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

