How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.32 |
| BF: | 0.41 | AA: | 10.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AJ: | 5.88 | AE2: | 0.56 |
| P: | 2.38 in | AB: | 4.76 |
| AK: | 4.5 | BD: | 5.88 |
| D: | 3.38 | LQ: | 5.69 in |
| I: | 4.84 in | H: | 0.53 in |
| LL: | 2.38 in | T: | 1.438 |
| AF: | 0.25 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

