How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AB: | 4.76 | V: | 2.51 in |
| BD: | 5.88 | T: | 1.438 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AK: | 4.5 | D: | 3.38 |
| AE2: | 0.56 | G: | 2.32 |
| H: | 0.53 in | BE: | 0.38 in |
| LL: | 2.38 in | P: | 2.38 in |
| AF: | 0.25 | AA: | 10.25 |
| I: | 4.84 in | LQ: | 5.69 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Series Code: | OE | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.603 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

