How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AF: | 0.25 |
| BD: | 5.88 | D: | 3.38 |
| AG: | 5.16 | AA: | 10.25 |
| LL: | 2.38 in | AJ: | 5.88 |
| LQ: | 5.69 in | P: | 2.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| AB: | 4.76 | I: | 4.84 in |
| H: | 0.53 in | BE: | 0.38 in |
| T: | 1.438 | BF: | 0.41 |
| Center Distance (in): | 3 in | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3.23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 23 | Service Factor: | 1 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

