Grove Gear 30YF-1-1.438-140TC-20-L3
Part #:30YF-1-1.438-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BD: | 5.88 |
| LL: | 2.38 in | P: | 2.38 in |
| D: | 3.38 | BF: | 0.41 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AK: | 4.5 | AB: | 4.76 |
| AG: | 5.16 | AJ: | 5.88 |
| H: | 0.53 in | G: | 2.32 |
| T: | 1.438 | BE: | 0.38 in |
| AA: | 10.25 | LQ: | 5.69 in |
| AE2: | 0.56 | AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Assembly: | YF-1 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

