Grove Gear 30YF-1-1.438-140TC-20-L4
Part #:30YF-1-1.438-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| LQ: | 5.69 in | BD: | 5.88 |
| BF: | 0.41 | T: | 1.438 |
| AA: | 10.25 | D: | 3.38 |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.56 | AB: | 4.76 |
| V: | 2.51 in | I: | 4.84 in |
| LL: | 2.38 in | AF: | 0.25 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 3 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 3.23 | Bore Code: | 23 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

