Grove Gear 30YF-1-1.438-140TC-20-L9
Part #:30YF-1-1.438-140TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.38 in |
| P: | 2.38 in | AG: | 5.16 |
| H: | 0.53 in | V: | 2.51 in |
| T: | 1.438 | BE: | 0.38 in |
| AF: | 0.25 | I: | 4.84 in |
| AB: | 4.76 | G: | 2.32 |
| BF: | 0.41 | AE2: | 0.56 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AA: | 10.25 | BD: | 5.88 |
Technical Specifications
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.23 | Ratio Range: | 20:1 |
| Bore Code: | 23 | Gear Type: | Worm |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

