How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LL: | 2.38 in |
| P: | 2.38 in | T: | 1.438 |
| BE: | 0.38 in | V: | 2.51 in |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 10.25 | AB: | 4.76 |
| D: | 3.38 | LQ: | 5.69 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AF: | 0.25 | G: | 2.32 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 40:1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 1.82 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

