How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | G: | 2.32 |
| BD: | 5.88 | I: | 4.84 in |
| LL: | 2.38 in | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| D: | 3.38 | BE: | 0.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| AB: | 4.76 | V: | 2.51 in |
| H: | 0.53 in | P: | 2.38 in |
| AG: | 5.16 | AF: | 0.25 |
| T: | 1.438 | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output RPM: | 350 | Bore Code: | 23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

