How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | D: | 3.38 |
| AB: | 4.76 | LQ: | 5.69 in |
| BD: | 5.88 | AE2: | 0.56 |
| LL: | 2.38 in | I: | 4.84 in |
| AJ: | 5.88 | AG: | 5.16 |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 10.25 | BF: | 0.41 |
| P: | 2.38 in | AF: | 0.25 |
| Center Distance (in): | 3 in | G: | 2.32 |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 350 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Model Code: | 30YF | Series Code: | OE |
| Ratio: | 5:1 | Assembly: | YF-1 |
| Bore Code: | 23 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.68 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

