How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 2.38 in |
| AE2: | 0.56 | BE: | 0.38 in |
| V: | 2.51 in | D: | 3.38 |
| AA: | 10.25 | AJ: | 5.88 |
| G: | 2.32 | Center Distance (in): | 3 in |
| H: | 0.53 in | AF: | 0.25 |
| I: | 4.84 in | BD: | 5.88 |
| AB: | 4.76 | T: | 1.438 |
| AK: | 4.5 | AG: | 5.16 |
| LQ: | 5.69 in | LL: | 2.38 in |
Technical Specifications
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Output RPM: | 350 | Output Diameter (in): | 1.438 in |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.68 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

