How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 2.51 in |
| BE: | 0.38 in | AG: | 5.16 |
| G: | 2.32 | AK: | 4.5 |
| AB: | 4.76 | H: | 0.53 in |
| P: | 2.38 in | T: | 1.438 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| BD: | 5.88 | AA: | 10.25 |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 3.38 | AF: | 0.25 |
| LL: | 2.38 in | LQ: | 5.69 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio: | 50:1 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Bore Code: | 23 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

