Grove Gear 30YF-1-1.438-140TC-60-L1
Part #:30YF-1-1.438-140TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AA: | 10.25 |
| V: | 2.51 in | G: | 2.32 |
| LL: | 2.38 in | I: | 4.84 in |
| BE: | 0.38 in | D: | 3.38 |
| LQ: | 5.69 in | AF: | 0.25 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| H: | 0.53 in | AG: | 5.16 |
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | P: | 2.38 in |
| AB: | 4.76 | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.875 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.28 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

