Grove Gear 30YF-1-1.438-140TC-60-L3
Part #:30YF-1-1.438-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.51 in |
| AA: | 10.25 | BF: | 0.41 |
| AB: | 4.76 | LQ: | 5.69 in |
| T: | 1.438 | BD: | 5.88 |
| D: | 3.38 | AK: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AG: | 5.16 | G: | 2.32 |
| P: | 2.38 in | LL: | 2.38 in |
| AF: | 0.25 | I: | 4.84 in |
| AE2: | 0.56 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 23 | Service Factor: | 1 |
| Center Distance (in): | 3 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Model Code: | 30YF | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.28 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

