How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AE2: | 0.56 |
| AG: | 5.16 | P: | 2.38 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| V: | 2.51 in | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1.438 | AB: | 4.76 |
| BD: | 5.88 | H: | 0.53 in |
| G: | 2.32 | BF: | 0.41 |
| D: | 3.38 | AF: | 0.25 |
| AA: | 10.25 | LL: | 2.38 in |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 6.05 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Bore Code: | 23 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Model Code: | 30YF |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

