How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | I: | 4.84 in |
| BF: | 0.41 | V: | 2.51 in |
| AE2: | 0.56 | G: | 2.32 |
| D: | 3.38 | AK: | 4.5 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
| H: | 0.53 in | AA: | 10.25 |
| LQ: | 5.69 in | LL: | 2.38 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | T: | 1.438 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.05 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Assembly: | YF-1 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 23 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

