Grove Gear 30YF-1-1.438-180TC-10-L1
Part #:30YF-1-1.438-180TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.32 |
| AB: | 4.76 | D: | 3.38 |
| LL: | 2.38 in | T: | 1.438 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| BD: | 9 | AA: | 10.25 |
| AK: | 8.5 | I: | 4.84 in |
| AE2: | 0.56 | V: | 2.51 in |
| AJ: | 7.25 | H: | 0.53 in |
| P: | 2.38 in | BF: | 0.53 |
| LQ1: | 6.12 in | AG: | 5.16 |
Technical Specifications
| Ratio Range: | 10:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 5.45 |
| Model Code: | 30YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

